(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Atmospheric Thermometer with Radiation Shield

Atmospheric Thermometer with Radiation Shield
  • Volume Discount

[Features]
·The thermometer is naturally ventilated, so it does not require a power supply and is highly durable.
·A temperature detector with a platinum resistance thermometer is built into the natural ventilation type ventilation tube.
[Applications]
·A sensor that measures the temperature

Part Number

Configured Part Number is shown.

MT-052

Part Number
MT-052
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Pyranometer Measurement Range (°C) -40 – 60 Power Supply Not Required
Diameter(mm) 120 Height(mm) 270 Trusco Code 455-6518
Mass(g) 700 Features Because this air temperature meter is powered by natural ventilation, it doesn't need a power supply, and it has excellent durability. The temperature detection part of the platinum resistance thermometer sensor is build into the interior of the natural ventilation type ventilation tube. Application A sensor for measuring air temperature.

Please check the type/dimensions/specifications of the part MT-052 in the Atmospheric Thermometer with Radiation Shield series.

Additional Products in this Category

Tech Support