(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Modular Machine Vise

Precision Modular Machine Vise

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: Components with high precision within 0.02 mm make up this steel modular vise. Vise fittings use an automatic pull-down configuration to prevent the work from rising up. Attach a milling machine for primary use as a rough machining unit or
•Material: Steel
•Hardness: HRC60±2

Part Number

Configured Part Number is shown.

Part Number
GR2X150
GR3X200
GR3X300
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Overall Width
(mm)
Full height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Max. Tightening Force
(kN)
JAN Code Trusco Code Mass
(kg)
1 Piece(s)Available

8 Days or more

345958012515040254534644019822351-529012.9
1 Piece(s)Available

9 Days or more

42012510015020050304534644019839351-530325.5
1 Piece(s)Available

9 Days or more

52012510015030050304534644019846351-531129

Loading...

  1. 1

Basic Information

Features Components with high precision within 0.02 mm make up this steel modular vise. Vise fittings use an automatic pull-down configuration to prevent the work from rising up. Attach a milling machine for primary use as a rough machining unit or for finishing. Material Steel Hardness HRC60±2

Additional Products in this Category

Tech Support