(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Level

Multi-Level
  • Volume Discount

With vernier graduation, angles can be measured quickly and accurately.

Part Number

Configured Part Number is shown.

Part Number
78996
78997
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Height
(mm)
Thickness
(mm)
Minimum Read Value Accessory
1 Piece(s)Available

9 Days or more

9379180.1°-
1 Piece(s)Available

9 Days or more

7862150.2°Scale, stainless steel 15 cm

Loading...

  1. 1

Basic Information

Product Model Level gauge Magnet Base Surface Only Color Black
Accuracy ±0.6° Material: Main body ABS Resin Application For measuring angles.

Additional Products in this Category

Tech Support