(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Protractor Mini Silver φ40 (Diameter 40 mm) Rod Gradations 10 cm

Protractor Mini Silver φ40 (Diameter 40 mm) Rod Gradations 10 cm
  • Volume Discount

An angle meter for measuring angles, scribing, and measuring length.
[Features]
· The scale has been etched and black chrome plated to prevent fading.
· It uses large, vivid scale numerals.
[Applications]
· Useful for measuring angles, scribing, and measuring length.

PDF

Part Number

Configured Part Number is shown.

62995

 
Part Number
62995
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~180° Beam Model 2 pc Rod
Diameter(mm) 40 Beam Total Length(mm) 100 Magnet NA
Material Main body: Stainless steel Mass(g) 20

Please check the type/dimensions/specifications of the part 62995 in the Protractor Mini Silver φ40 (Diameter 40 mm) Rod Gradations 10 cm series.

Additional Products in this Category

Tech Support