(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disposable Cup Vacuum Molding【1-1,000 Pieces Per Package】

Disposable Cup Vacuum Molding
  • Volume Discount

• Product Model: Beaker and Measuring Cup
• Material: PP
• Material: PP (Polypropylene, Translucent)

Part Number

Configured Part Number is shown.

Part Number
5-077-03
5-077-11
5-077-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Capacity
(ml)
One Gradation
(ml)
Top diameter×bottom diameter×height
(mm)
Product Name Part Number JAN Code Features Contents
1 Piece(s)Available

Same day

Stock

20020φ83Xφ58X85Disposable Cup 200 mlV-200V-2004562108498401Because vacuum forming is used, the bottom is flat, with no bumps.1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10010φ60Xφ44X74Disposable cup 100 ml 1,000 pcsV-100C-Because vacuum forming is used, the bottom is flat, with no bumps. Stackable, so they take up much less space.1 Box (1000 pcs)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

20020φ83Xφ58X85Disposable cup 200 ml 1,000 pcsV-200C-Because vacuum forming is used, the bottom is flat, with no bumps. Stackable, so they take up much less space.1 Box (1000 pcs)

Loading...

  1. 1

Basic Information

Product Type Beaker/Measuring Cup Material PP Material Details PP (Polypropylene, Translucent)

Additional Products in this Category

Tech Support