(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PTFE Beaker Capacity (ml) 50–2000

Part Number

Configured Part Number is shown.

1-9400-04

Part Number
1-9400-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Contents
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Beaker/Measuring Cup Capacity(ml) 300 Material PTFE
Body diameter x height(mm) φ80X106 Product Name PTFE Beaker 300 ml Features Made of fluororesin that features outstanding chemical resistance and heat resistance.
Material Details Denatured PTFE (Ethylene Tetrafluoride) Contents 1 pc.

Please check the type/dimensions/specifications of the part 1-9400-04 in the PTFE Beaker Capacity (ml) 50–2000 series.

Additional Products in this Category

Tech Support