(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Calipers used for various dimensional measurements.
[Features]
· Lightweight, compact, and easy to carry.
· With a strap hole.
· Made of sturdy polycarbonate resin which contracts and expands very little with fluctuations in temperature.
· No concern needed about scratching the measured object or generation of rust.
[Applications]
· Ideal for outer diameter measurement, inner diameter measurement, depth measurement, and step measurement.
Type | Standard caliper | Display Method | Vernier (Analog) | Maximum Measurement Length (Range Selection(mm) | ~100 |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | With/Without Depth Bar | Available |
Solar Panel | NA | Measuring Range(mm) | 0.1 to 100 | Instrumental Error(mm) | ±0.1 |
Material | Polycarbonate Resin | Mass(g) | 15 |
Please check the type/dimensions/specifications of the part 19515 in the Vernier Caliper - Flat Head, Portable, Pocket Size series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy