(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floor Mat Grande Court End Shape IA Type: Round Terminal BA Type / Banana Plug

Floor Mat Grande Court End Shape IA Type: Round Terminal BA Type / Banana Plug
  • Volume Discount

•Product Model: Electro Static Discharge Protection Kit
•Cord Size Diameter (mm): φ2.3
•Feature: Grounding cord for mats.
•Amount Of Content: 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-5267-01
1-5267-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Ground Tip Shape Product Name Part Number JAN Code Amount Of Content
1 Piece(s)Available

8 Days or more

Round TerminalFloor Mat Ground Cord UFO06IAUFO-06IA45621085022901 pc.
1 Piece(s)Available

8 Days or more

Banana Plug with Alligator ClipFloor Mat Ground Cord UFO06BAUFO-06BA45621085023201 pc.

Loading...

  1. 1

Basic Information

Product Type Anti-static grounding supply Cord Size Length(m) Approx. 1.8 Cord Size Diameter(mm) φ2.3
Features Grounding cord for mats. Amount Of Content 1 pc.

Additional Products in this Category

Tech Support