(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conduction Type Container PZ

Conduction Type Container PZ
  • Volume Discount

•Product Model: Conductive Container
•Specification: Circuit Board Holder
•Feature: Suitable for managing small equipment for a variety of small products.
•Material: PP (Polypropylene)
•Surface Resistance Value (O): 1016 or less

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-2396-01
2-2396-02
2-2396-03
2-2396-06
2-2396-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
(l)
Size
(mm)
Effective inside dimensions
(mm)
Product Name Manufacturer Model Number JAN Code Amount Of Content
1 Piece(s)Available

8 Days or more

27510X350X200458X306X180Conduction Type Container ECPZ1ECPZ145621664187241 pc.
1 Piece(s)Available

8 Days or more

6350X255X100306X214X86Conductive type container ECPZ2ECPZ245621664187311 pc.
1 Piece(s)Available

8 Days or more

17510X350X130458X306X111Conductive type container ECPZ3ECPZ345621664187481 pc.
1 Piece(s)Available

8 Days or more

0.5210X150X22.5191X131X15Conductive type container ECPZ8ECPZ845621664199291 pc.
1 Piece(s)Available

15 Days or more

518X358X33.5Conductive type container, lid ECPZFACECPZFAC45621664187551 pc.

Loading...

  1. 1

Basic Information

Product Type Conductive Container Specifications Substrate Holder Features Suitable for managing small equipment for a variety of small products.
Material PP (Polypropylene) Surface resistance value(Ω) 1016 or less Maximum Number of Stackable Sheets ECPZ2/ECPZ1 / ECPZ3 (2 sets), ECPZ4 / ECPZ5/ECPZ1 / ECPZ3 (2 sets) and ECPZ8/ECPZ4 / ECPZ5 (2 sets)
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support