(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Comb-Shaped Static Electricity Removal Brush

Comb-Shaped Static Electricity Removal Brush
  • Volume Discount

•Product Model: Brush Type
•Bristle Material: Thunderon
•Hair Length: 50
•Thickness (mm): 5
•Fiber diameter (mm): 0.04

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-8370-01
1-8370-02
1-8370-03
1-8370-04
1-8370-05
Part NumberMinimum order quantityVolume DiscountDays to Ship Hair width (mm) Product Name Amount Of Content
1 Piece(s)Available

8 Days or more

330Comb-shaped Static Electricity Removal Brush 3301 pc.
1 Piece(s)Available

8 Days or more

270Comb-shaped Static Electricity Removal Brush 2701 pc.
1 Piece(s)Available

8 Days or more

210Comb-shaped Static Electricity Removal Brush 2101 pc.
1 Piece(s)Available

8 Days or more

160Comb-shaped Static Electricity Removal Brush 1601 pc.
1 Piece(s)Available

8 Days or more

120Comb-shaped Static Electricity Removal Brush 1201 pc.

Loading...

  1. 1

Basic Information

Product Type Brush Type Hair material Thunderon Hair length (mm) 50
Thickness(mm) 5 Fiber diameter(mm) 0.04 Electrical Conductivity(Ω・cm) 5.85X102
Features Easy-gripping comb type, for even application of force. Hair material Thunderon (copper sulfide impregnated in acrylic fiber) Amount Of Content 1 pc.

Additional Products in this Category

Tech Support