(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Anti-Static Brush, Overall Length (mm) 115–300

Anti-Static Brush, Overall Length (mm) 115–300
  • Volume Discount

Amount Of Content: 1 pc.
Bristle Material: Others
Electrical Conductivity: 1.3X104
Fiber Diameter: 0.3
Hair Material: Nylon 66 (Combination of Nylon 6 and Conductive Carbon Black)
Product Model: Brush Type
For complete product overview and details on Anti-Static Brush, Overall Length (mm) 115–300 see the sections below:

PDF

Part Number

Configured Part Number is shown.

9-5657-04

 
Part Number
9-5657-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Brush Type Hair material Other Overall length (mm) 180
Hair length (mm) 14 Hair width (mm) 35 Type Curved bamboo type, small
Fiber diameter(mm) 0.3 Electrical Conductivity(Ω・cm) 1.3X104 Product Name Antistatic Brush STAC16 Bent Bamboo Grip (Small)
Manufacturer Model Number STAC16 JAN Code 4560237006306 Hair material Nylon 66 (Combination of Nylon 6 and Conductive Carbon Black)
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support