(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anti-Static Brush, Overall Length (mm) 100–450

Anti-Static Brush, Overall Length (mm) 100–450
  • Volume Discount

•Product Model: Brush Type
•Fiber diameter (mm): 0.07
•Amount Of Content: 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
9-4040-01
9-4040-02
9-4040-03
9-4040-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (mm) Hair length (mm) Brush Long (mm) Product Name Manufacturer Model Number Amount Of Content
1 Piece(s)Available

8 Days or more

10030-Antistatic Brush RabbitRabbit1 pc.
1 Piece(s)Available

8 Days or more

29030145Static Electricity Eliminating Brush 1451451 pc.
1 Piece(s)Available

8 Days or more

45050300Antistatic Brush LargeLarge1 pc.
1 Piece(s)Available

8 Days or more

24030120Static Electricity Eliminating Brush 1201201 pc.

Loading...

  1. 1

Basic Information

Product Type Brush Type Fiber diameter(mm) 0.07 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support