(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Anti-Static Brush, Overall Length (mm) 86–345

Anti-Static Brush, Overall Length (mm) 86–345
  • Volume Discount

•Product Model: Brush Type
•Bristle Material: Organic Conductive Acrylic Antistatic Fibers
•Fiber diameter (mm): 0.04
•Hair Material: Organic conductive fiber 100%
•Amount Of Content: 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
9-5656-02
9-5656-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (mm) Hair length (mm) Hair width (mm) Type Product Name Manufacturer Model Number JAN Code Handle material Amount Of Content
1 Piece(s)Available

8 Days or more

10723100CompactAntistatic Brush STAC33 Compact TypeSTAC334560237006078Aluminum1 pc.
1 Piece(s)Available

8 Days or more

34550200Large 200Antistatic Brush STAC200 Large TypeSTAC2004560237006030Wooden handle1 pc.

Loading...

  1. 1

Basic Information

Product Type Brush Type Hair material Organic conductive acrylic antistatic fiber Fiber diameter(mm) 0.04
Hair material Organic conductive fiber 100% Amount Of Content 1 pc.

Additional Products in this Category

Tech Support