(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Clamp

One-Touch Clamp
  • Volume Discount

•Product Model: Soldering Iron Platform
•JAN Code: 4516110836218
•Feature: A clamp for holding various items during soldering and other such work. Adjustable angle frees up both hands, boosting work efficiency.
•Application: For soldering, tightening screws, and applying adhesives.
•Amount Of Content: 1 unit

PDF

Part Number

Configured Part Number is shown.

6-5015-12

 
Part Number
6-5015-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

9 Days or more

1 unit

Loading...

  1. 1

Basic Information

Product Type Soldering Iron Stand Size(mm) 150×135×35 Manufacturer Product Name One-Touch Clamp Tedasuke-kun 2 Wide
Manufacturer Model Number Tedasuke-kun 2 Wide Features A clamp for holding various items during soldering and other such work. Adjustable angle frees up both hands, boosting work efficiency. Application For soldering, tightening screws, and applying adhesives.
Maximum opening dimensions(mm) 42×98 Weight(g) 495 Amount Of Content 1 unit

Additional Products in this Category

Tech Support