(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutter Replacement Blades Extra Large【10 Pieces Per Package】

Cutter Replacement Blades Extra Large
  • Volume Discount

•Product Model: Cutter Knife
•Part Type: Replacement Blade
•Blade Thickness (mm): 0.7
•Type: Replacement Blade
•Quantity/Pack (sheet): 10

Part Number

Configured Part Number is shown.

LB-65BL

Part Number
LB-65BL
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Cutter knife Main body, Spare Blade Replacement Blade Blade thickness(mm) 0.7
Details Type Replacement Blade Quantity/Pack(sheet) 10 Trusco Code 298-5080
Conforming main body Hard cutter, H Type Handy Saw HS Type / HM Type / HK Type, GRI-H, Auto-Lock H Aluminist, Screwpro H Aluminist, Aluminist Magazine H, Aluminist H720 fin, H721fin Mass 170 g/pack

Please check the type/dimensions/specifications of the part LB-65BL in the Cutter Replacement Blades Extra Large series.

Additional Products in this Category

Tech Support