(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Mill Scale Plate

Carbide Mill Scale Plate
  • Volume Discount

•Polishing Classification: Black
•Vertical: 100
•Horizontal: 70
•External Tolerance (mm): ±1.0
•Thickness Tolerance (mm): 0~+0.5

Part Number

Configured Part Number is shown.

Part Number
B-KM10-100X70X1.0
B-KM10-100X70X1.5
B-KM10-100X70X2.0
B-KM10-100X70X2.5
B-KM10-100X70X3.0
B-KM10-100X70X3.5
B-KM10-100X70X4.0
B-KM10-100X70X4.5
B-KM10-100X70X5.0
B-KM10-100X70X6.0
B-KM10-100X70X7.0
B-KM10-100X70X8.0
B-KM10-100X70X9.0
B-KM10-100X70X10.0
B-KV30-100X70X1.0
B-KV30-100X70X1.5
B-KV30-100X70X2.0
B-KV30-100X70X2.5
B-KV30-100X70X3.0
B-KV30-100X70X3.5
B-KV30-100X70X4.0
B-KV30-100X70X4.5
B-KV30-100X70X5.0
B-KV30-100X70X7.0
B-KV30-100X70X8.0
B-KV30-100X70X9.0
B-KV30-100X70X10.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thickness (T)
1 Piece(s)Available

12 Days or more

KM101
1 Piece(s)Available

12 Days or more

KM101.5
1 Piece(s)Available

12 Days or more

KM102
1 Piece(s)Available

10 Days or more

KM102.5
1 Piece(s)Available

12 Days or more

KM103
1 Piece(s)Available

10 Days or more

KM103.5
1 Piece(s)Available

12 Days or more

KM104
1 Piece(s)Available

10 Days or more

KM104.5
1 Piece(s)Available

12 Days or more

KM105
1 Piece(s)Available

14 Days or more

KM106
1 Piece(s)Available

10 Days or more

KM107
1 Piece(s)Available

10 Days or more

KM108
1 Piece(s)Available

10 Days or more

KM109
1 Piece(s)Available

12 Days or more

KM1010
1 Piece(s)Available

18 Days or more

KV301
1 Piece(s)Available

16 Days or more

KV301.5
1 Piece(s)Available

16 Days or more

KV302
1 Piece(s)Available

16 Days or more

KV302.5
1 Piece(s)Available

18 Days or more

KV303
1 Piece(s)Available

16 Days or more

KV303.5
1 Piece(s)Available

16 Days or more

KV304
1 Piece(s)Available

16 Days or more

KV304.5
1 Piece(s)Available

16 Days or more

KV305
1 Piece(s)Available

16 Days or more

KV307
1 Piece(s)Available

16 Days or more

KV308
1 Piece(s)Available

16 Days or more

KV309
1 Piece(s)Available

16 Days or more

KV3010

Loading...

  1. 1

Basic Information

Polishing Classification Black Vertical 100 Horizontal 70
External Tolerance(mm) ±1.0 Thickness Tolerance(mm) 0~+0.5

Additional Products in this Category

Tech Support