(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

N2 Station

N<sub>2</sub> Station
  • Volume Discount

A compact [[nitrogen]] station integrating N2 generator and controller. Built-in regulator maintains constant output gas pressure (0.15 MPa). Power is not required.

Part Number

Configured Part Number is shown.

NC-100R

Part Number
NC-100R
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 unit

Loading...

  1. 1

Basic Information

Product Type Station-Type Soldering Iron Lead-free solder compliant × Maximum Temperature (°C) 60
Width(mm) 118 Depth(mm) 185 Height(mm) 112
JAN Code 4975205450157 Trusco Code 438-0916 Features N2A compact station integrating generator and controller2. The built-in regulator maintains constant output gas pressure (0.15 MPa). Power supply is not required.
Mass(g) 2000 Input Air Pressure(MPa) 0.3~0.7 Input Air Temperature(°C) 5–50
N2 Gas Generation Concentration Maximum 99.9% (0.7 MPa, 0.5 liter/min) Recommended N2 gas generation flow rate 1.0 L/min Amount Of Content 1 unit

Additional Products in this Category

Tech Support