(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Screwdriver Bit Holder - Stainless Steel, Magnetic

Screwdriver Bit Holder - Stainless Steel, Magnetic
  • Volume Discount

•Tip Model : Adapter
•Single Item / Set : Single Item
For complete product overview and details on Stainless Steel Bit Holder, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
053457
053458
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

504013288017673437-142918.8
1 Piece(s)Available

10 Days or more

1524013288036728437-143752.6

Loading...

  1. 1

Basic Information

Tip Type Adapter Shank diameter(mm) 6.35 Single Product Set Product Single Item
Presence of magnet at the blade tip Available Whether there is a double-end function NA Insertion Angle(mm) 6.35
Features Stainless steel sleeve universal bit holder with built-in magnet.

Additional Products in this Category

Tech Support