(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx® Bit, Nitto-Kohki Used (4 mm Shank Diameter)

Part Number

Configured Part Number is shown.

332609

 
Part Number
332609
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Torx Type (Hexalobular) Shank diameter(mm) 4 Overall Length(mm) 70
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Blade tip size T8 JAN Code 4013288035714 Trusco Code 437-1780
Mass(g) 5.4 Features Dedicated bit for Torx® screws. Best for assembling electronic components etc. Application Applicable Manufacturers: Nitto-Kohki (DELVO).

Please check the type/dimensions/specifications of the part 332609 in the Torx® Bit, Nitto-Kohki Used (4 mm Shank Diameter) series.

Additional Products in this Category

Tech Support