(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx® Bit, HIOS Used (4 mm Shank Diameter)

Part Number

Configured Part Number is shown.

135400

Part Number
135400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Tip Type Torx Type (Hexalobular) Shank diameter(mm) 4 Overall Length(mm) 40
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Blade tip size T1 JAN Code 4013288112989 Trusco Code 437-5475
Mass(g) 1.9 Features Dedicated bit for Torx® screws. Best for assembling electronic components etc. Application Applicable Manufacturers: HIOS etc.

Additional Products in this Category

Tech Support