(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx HF Screwdriver Bit - Hex Shank, Short

Torx HF Screwdriver Bit - Hex Shank, Short
  • Volume Discount

•Tip Model : Torx Type (Hexalobular)
•Overall Length : 200 mA or less, 25, 50
•Single Item / Set : Single Item
For complete product overview and details on Torx® HF Bit, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
060360
060362
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade tip size JAN Code Trusco Code
1 Piece(s)Available

11 Days or more

T104013288155573437-5441
1 Piece(s)Available

9 Days or more

T204013288155597434-7684

Loading...

  1. 1

Basic Information

Tip Type Torx Type (Hexalobular) Shank diameter(mm) 6.35 Overall Length(mm) 89
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Details Type Long Type Mass(g) 24.5 Features Wera's exclusive "Torx®HF" is designed to fit to the original form of Torx®. Enhanced torque transmission prevents coming out.

Additional Products in this Category

Tech Support