(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Screwdriver Bit Holder - Round/Hex Shank Compatible, Magnetic, TMC-8

Screwdriver Bit Holder - Round/Hex Shank Compatible, Magnetic, TMC-8
  • Volume Discount

Can be magnetized/demagnetized. Can be used with round shafts of up to 8 mm and hexagonal shafts of up to 6.35 mm.

Part Number

Configured Part Number is shown.

TMC-8

Part Number
TMC-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip Type Screw Catch Overall Length(mm) 48 Single Product Set Product Single Item
Presence of magnet at the blade tip Available Whether there is a double-end function NA JAN Code 4989999276718
Trusco Code 449-9662 Mass 29g

Please check the type/dimensions/specifications of the part TMC-8 in the Screwdriver Bit Holder - Round/Hex Shank Compatible, Magnetic, TMC-8 series.

Additional Products in this Category

Tech Support