(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phillips Screwdriver Bit - Double Ended, TB-H/TBM-H

Phillips Screwdriver Bit - Double Ended, TB-H/TBM-H
  • Volume Discount

Original special alloy is used to deliver excellent durability. It has been manufactured with strict dimensional accuracy according to the JIS standard and JCIS standard, achieving outstanding fitting with screws.

Part Number

Configured Part Number is shown.

TB14-2-150X

Part Number
TB14-2-150X
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) shank diameter(mm) 6.35 Overall Length(mm) 150
Single Product Set Product Single Item Tip size / Phillips (+) No.2 Presence of magnet at the blade tip NA
Whether there is a double-end function Available Hardness X Number Contained In A Packet(pc.) 10
Trusco Code 478-9342 Mass 36g

Please check the type/dimensions/specifications of the part TB14-2-150X in the Phillips Screwdriver Bit - Double Ended, TB-H/TBM-H series.

Additional Products in this Category

Tech Support