(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Canare Type Connector Crimping Tool

Canare Type Connector Crimping Tool
  • Volume Discount

•JAN Code: 4937897510359
•Overall Length (mm): 215
•Trusco Code: 366-5321
•For Crimping Terminal BNC Terminal (3C) (mm2): 6.8
•For Crimping Terminal BNC Terminal (5C) (mm2): 9.0

Part Number

Configured Part Number is shown.

LMJ-BNC-B

Part Number
LMJ-BNC-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 215 For Crimping Terminal BNC Terminal (3C)(mm2) 6.8 For Crimping Terminal BNC Terminal (5C)(mm2) 9.0
JAN Code 4937897510359 Trusco Code 366-5321 Mass(g) 550
Features The grip is easy to work with one hand, easy to hold, and prevents fatigue. Application For crimping CANARE type connectors to coaxial cables.

Please check the type/dimensions/specifications of the part LMJ-BNC-B in the Canare Type Connector Crimping Tool series.

Additional Products in this Category

Tech Support