(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Cabinet (5 Level Type)

Roller Cabinet (5 Level Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roller Cabinet (5 Level Type)
  • Roller Cabinet (5 Level Type)
  • Roller Cabinet (5 Level Type)
  • Roller Cabinet (5 Level Type)
  • Roller Cabinet (5 Level Type)
  • Roller Cabinet (5 Level Type)
  • Roller Cabinet (5 Level Type)
  • Volume Discount

The swivel caster uses a 2-way lock mechanism to simultaneously lock rotation of the wheels and the base plate. A ball bearing slide rail has been adopted to make drawers open and close smoothly. Safety mechanism locks all drawers at once when all drawers are closed and lids locked.

Part Number

Configured Part Number is shown.

SKX3805

Part Number
SKX3805
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Color Red
Mass(g) 60000 External Dimensions Frontage(mm) 680 External Dimensions Depth(mm) 460
Outer Dimensions Height(mm) 975 Number of drawer stages 5 JAN Code 4989433835723
Trusco Code 439-0580 Features The swivel caster uses 2-way lock mechanism to simultaneously lock rotation of the wheels and the base plate. Features a ball bearing slide rail that allows drawers to be opened and closed smoothly. Features an "all-drawer lock system" to allow every drawer to be locked at the same time by closing all drawers and engaging the lock. Main Body Material Steel
Accessory Top Mat: 1, Drawer Mats: 5, Partitions: 5, Keys: 2 Handle material Steel Drawer size(mm) 580 x 405 x 60 (1st and 2nd stages) 580 x 405 x 135 (3rd and 4th stages) 580 x 405 x 210 (5th stage)

Please check the type/dimensions/specifications of the part SKX3805 in the Roller Cabinet (5 Level Type) series.

Additional Products in this Category

Tech Support