(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Knurled, Cushion Grip, TBLRP

Pliers - Long-Nose, Knurled, Cushion Grip, TBLRP
  • Volume Discount

An improved model of long-nose pliers. The tip is long, making it ideal for deep work. Includes a pliers function.

Part Number

Configured Part Number is shown.

TBLRP170

Part Number
TBLRP170
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 172
With or without Spring Available Steel Wire Cutting Performance(mmφ) 1.5 Copper Wire Cutting Performance(mmφ) 2.6
Main body: option Main Body JAN Code 4989999243956 Trusco Code 437-8181
Mass(g) 110 Features Improved longnose pliers. The tip is long, making it ideal for deep work. Can also function as pliers. Specifications With tip knurling

Please check the type/dimensions/specifications of the part TBLRP170 in the Pliers - Long-Nose, Knurled, Cushion Grip, TBLRP series.

Additional Products in this Category

Tech Support