(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Slant Nippers

(Merry) Slant Nippers
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on (Merry) Slant Nippers, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
550-150
550-175
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1501.624953881240224454-9104125
1 Piece(s)Available

8 Days or more

1851.534953881240255439-9374192

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring NA
Fall-prevention strap attachment hole NA Main body: option Main Body Features Heavy-duty inclined nippers whose blade face angle is 40 degrees. Ideal for the wire-cutting operations of electrical and communication system work.
Specifications Thin Blade

Additional Products in this Category

Tech Support