(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Screwdriver (Torx®)

Torque Screwdriver (Torx®)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Driver Grip
  • Pistol Grip
  • Volume Discount

•Product Model: Preset
•Torque Precision: 10
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right
•Feature: Special grip design provides an easy grip and comfortable fit.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
027930
027931
027934
027935
027936
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (mm) Details Type Set torque
(N・m)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

170Screwdriver grip0.64013288093325436-1857119
1 Piece(s)Available

8 Days or more

170Screwdriver grip0.94013288093332436-1865119
1 Piece(s)Available

8 Days or more

170Screwdriver grip2.04013288093370436-1890122
1 Piece(s)Available

8 Days or more

170Screwdriver grip3.04013288093363436-1903122
1 Piece(s)Available

8 Days or more

160Pistol grip5.04013288099143436-1911240

Loading...

  1. 1

Basic Information

Product Type Preset With or without idling function NA Torque Precision (±%) 10
Load direction Right Features Special grip design provides an easy grip and comfortable fit. Application For inspection and tightening.
Tip Torx [[(R)]]

Additional Products in this Category

Tech Support