(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Plus® Driver

Torx Plus® Driver
  • Volume Discount

•Standards for Tip Shape : Torx
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Torx Plus® Driver, see the sections below:

PDF

Part Number

Configured Part Number is shown.

028031

 
Part Number
028031
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Torx Shaft length L (mm) 60 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber Overall Length(mm) 130
Blade Tip TP7 JAN Code 4013288040107 Trusco Code 434-7544
Features Torx Plus® has an even larger surface contact part than Torx®, increasing torque transmission. Mass(g) 20

Please check the type/dimensions/specifications of the part 028031 in the Torx Plus® Driver series.

Additional Products in this Category

Tech Support