(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 1, No. 2
•Single Item / Set Classification : Set Product
•Shaft type : Round
•Magnet : None
For complete product overview and details on Craft Form Compact VDE, see the sections below:
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.1 / No.2 | Tip size / flathead (-) blade width (mm) B1 | 4 / 2.5 / 5.5 / 3.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Round | Magnet | NA |
Grip Type | Rubber | Details Type | Set | Set Content | Holder |
Set Contents (Items) | 7 | Shank diameter(mm) | 9.0 | JAN Code | 4013288106582 |
Trusco Code | 431-6908 | Features | 1,000 V insulated, complies with European Standard EN60900. Special grip design provides an easy grip and comfortable fit. | Bit | (-)2.5、(-)3.5、(-)4.0、(-)5.5(+)2、(+)1 |
Mass(g) | 260 |
Please check the type/dimensions/specifications of the part 003470 in the Screwdrivers - Insulated Set, Phillips/Flathead, Craft Form Compact VDE series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy