(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Craft Form" Screwdriver Set

Part Number

Configured Part Number is shown.

344953

Part Number
344953
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 6 / 8
Single Product/Set Classification Set Product Shaft type Round Magnet NA
Shaft through NA Bolster NA Grip Type Rubber
(Box/Hex/Ball-Point) Width Across Flats (mm) 8 / 10 Set Content (+) No. 1, No. 2, No. 3; (-) 6, 8; hex size 8, 10 Set Contents (Items) 7
JAN Code 4013288167637 Trusco Code 437-5718 Features Due to the lasered tip, it has superior gripping of screws. Have implemented a special grip shape for ease of grip and good fit in the hand. White carton type.
Accessory Rack Mass(g) 1113

Please check the type/dimensions/specifications of the part 344953 in the "Craft Form" Screwdriver Set series.

Additional Products in this Category

Tech Support