(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The cord does not tangle, even when the handle is turned by the rotating cap. With ring for attaching fall prevention cord. Ideal for work in high places.
Shaft length L (mm) | 100 | Single Product/Set Classification | Single Item | Shaft type | Round |
---|---|---|---|---|---|
Magnet | NA | Shaft through | NA | Bolster | NA |
Grip Type | Rubber | Overall Length(mm) | 202 | Features | The cord will not get entangled, even when the handle is turned by the rotation cap. With ring for attaching fall prevention cord. Ideal for work in high places. |
Material | Chromium-Molybdenum Vanadium Steel, Polypropylene, Nylon, Polycarbonate, Mild Steel Wire | Mass(g) | 97 |
Please check the type/dimensions/specifications of the part 1775-6-100 in the Screwdriver with Anti-Drop Ring series.
Part Number |
---|
1775-2-100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy