(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Zyklop Ratchet" Set (Drive 6.35 mm)_25

Part Number

Configured Part Number is shown.

051045

 
Part Number
051045
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Insertion Angle (mm) 6.35
Head Fixable Angle(°) 0、15、90 Feed angle(°) 5 Set Contents (Items) 25
JAN Code 4013288155313 Trusco Code 437-1399 Features Because of the free spinning feature of the shaft section, the tool can be smoothly rotated. The angle of the head is also adjustable. Because of the many gears, fine adjustments are possible with minute movements.
Mass(g) 663 Set Content Socket 5.5, 6, 7, 8, 10, 12, 13 mm Ratchet Handle 152 mm Adapter 37 mm Extension Bar 150 mm, Bit Width Across Flats 3.0, 4.0, 5.0, (-) 5.5, (+) 1, 2, 3, Positive 1, 2, T10, 15, 20, 25, 27, 30

Please check the type/dimensions/specifications of the part 051045 in the "Zyklop Ratchet" Set (Drive 6.35 mm)_25 series.

Additional Products in this Category

Tech Support