(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Zyklop Ratchet" Set (Drive 12.7 mm)

Part Number

Configured Part Number is shown.

003645

Part Number
003645
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Insertion Angle (mm) 12.7
Head Fixable Angle(°) 0、15、90 Feed angle(°) 5 Set Contents (Items) 37
JAN Code 4013288121189 Trusco Code 437-1381 Features Because of the free spinning feature of the shaft section, the tool can be smoothly rotated. The angle of the head is also adjustable. Because of the many gears, fine adjustments are possible with minute movements.
Mass(g) 5790 Set Content Socket 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 24, 27, 30, 32 mm Ratchet Handle 277 mm Adapter 50 mm T Handle 250 mm Extension Bar 52 mm Universal Joint 69 mm Flexible Extension 75, 150 mm Bit Across Flats 5.0, 6.0, 8.0, 10.0 (+) No.3, Positive 3, T 20, 25, 30, 40, 45, 50, 55

Please check the type/dimensions/specifications of the part 003645 in the "Zyklop Ratchet" Set (Drive 12.7 mm) series.

Additional Products in this Category

Tech Support