(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Point Hex Wrench (Long Type)【9 Pieces Per Package】

Stainless Steel Ball Point Hex Wrench (Long Type)
  • Volume Discount

A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an approximately 25° slant. Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.

PDF

Part Number

Configured Part Number is shown.

TSSBL-9S

 
Part Number
TSSBL-9S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
Mass(g/Set) 551 JAN Code 4989999269864 Trusco Code 445-6670
Mass(g) 551 Features A long ballpoint L type wrench made of stainless steel and featuring outstanding corrosion resistance, chemical resistance, and shock resistance. A ballpoint type that can be used at an inclination of approximately 25°. Holder can be rotated to easily take out and put back different sizes of wrenches. Material Stainless Steel (SUS420)

Please check the type/dimensions/specifications of the part TSSBL-9S in the Stainless Steel Ball Point Hex Wrench (Long Type) series.

Additional Products in this Category

Tech Support