(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crowfoot Wrench (Insert Angle 9.5 mm)

Part Number

Configured Part Number is shown.

Part Number
CFW-12
CFW-13
CFW-14
CFW-16
CFW-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

7 Days or more

37.212124989530606127439-175638
1 Piece(s)Available

7 Days or more

37.213134989530606134439-177236
1 Piece(s)Available

7 Days or more

42.214144989530606141439-178150
1 Piece(s)Available

7 Days or more

42.516164989530606165439-180247
1 Piece(s)Available

7 Days or more

52.522224989530606202439-184584

Loading...

  1. 1

Basic Information

Model Crowfoot Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Insertion Angle(mm) 9.5

Additional Products in this Category

Tech Support