(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Brush TEBS

Cylindrical Brush TEBS
  • Volume Discount

This is a generic electric pipe brush for tools. A spring is affixed to the wire base material portion so it can return even after the wire material is open and used. This product is ideal for bases, corners, and other narrow surface polishing.

Part Number

Configured Part Number is shown.

Part Number
TEBS-15G
TEBS-15S
TEBS-15SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire diameter
(mm)
Hair material JAN code Trusco Code Material: wire
1 Piece(s)Available

7 Days or more

0.25X5Brass Plated Steel Wire4989999266849444-9916Brass Plated Steel Wire
1 Piece(s)Available

7 Days or more

0.3Steel Wire4989999266856444-9924Steel wire
1 Piece(s)Available

7 Days or more

0.3Stainless Steel4989999266863444-9932Stainless steel wire (SUS304)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 15 Shaft Diameter(mm) 6 Details Type ø6 mm Shaft Spring Type
Shaft length(mm) 25 Hair length(mm) 30 Max. Rotational Speed(rpm) 3000
Mass(g) 40 Features This is a generic, electric pipe brush for tools. A spring is affixed to the wire base material portion so it can return even after the wire material is open and used. This product is ideal for bases, corners, and other narrow surface polishing. Material: shaft Steel (Galvanized Iron)

Additional Products in this Category

Tech Support