(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Replacement Sensor - for CT-3000WP Series, TS-03SF

Replacement Sensor - for CT-3000WP Series, TS-03SF
  • Volume Discount

•Product Model: Heat Detection Sensor
•Drip-proof/Waterproof Function: Waterproof
•Operating Temperature Range (°c): -40~250
•Material: SUS304
•Application: Waterproof Thermometer (CT-3100WP, CT-3200WP, CT-3300WP) Dedicated Temperature Sensor

Part Number

Configured Part Number is shown.

TS-03SF

Part Number
TS-03SF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Heat Sensor Drip-proof and Waterproof function Waterproof Operating Temperature Range(°C) -40~250
Length of Probe(mm) 16×25 Apply Surface Sensor JAN Code 4983621560060
Trusco Code 449-2366 Mass(g) 55 Cord Length(m) 1
Measurement accuracy ±1.0℃(-40~100℃)、±1.6℃(100.1~150℃)、±2.8℃(150.1~199.9℃)、±2.8℃(200~220℃)、±3.2℃(221~240℃)、±4.2℃(241~250℃) Material SUS304 Application Waterproof Thermometer (CT-3100WP, CT-3200WP, CT-3300WP) Dedicated Temperature Sensor

Please check the type/dimensions/specifications of the part TS-03SF in the Replacement Sensor - for CT-3000WP Series, TS-03SF series.

Additional Products in this Category

Tech Support