(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Digital Thermometer - Waterproof, HACCP Type, CT-3200WP

Digital Thermometer - Waterproof, HACCP Type, CT-3200WP
  • Volume Discount

•Product Model: Core Thermometer
•Drip-proof/Waterproof Function: Waterproof
•Measurement Temperature Range (°c): -40~250
•Minimum Temperature Display (°c): 0.1/1
•Type: Value-Added Type (with HACCP function)

Part Number

Configured Part Number is shown.

CT-3200WP

Part Number
CT-3200WP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -40~250 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function Waterproof Details Type Value-Added Type (with HACCP function) Width(mm) 70
Depth(mm) 40 Height(mm) 175 JAN Code 4983621200096
Trusco Code 449-2081 Mass(g) 150 Sampling 1 time / 2 seconds
Degree of protection for enclosure IP X 6 (Main Body), IP X 7 (Probe) Material ABS Resin Application For measuring the temperature at work sites that are in immediate contact with water. For measuring the temperature in the kitchen areas.
Features It is a waterproof thermometer that is safe to use in wet areas. Possesses a probe TS-02WP (standard sensor) and wrist strap. When the temperature of 75°C or more is continued for 1 minute, it is indicated by LED and buzzer. (HACCP equipped function) Power Supply AAA Batteries x 2 (Sold Separately)

Please check the type/dimensions/specifications of the part CT-3200WP in the Digital Thermometer - Waterproof, HACCP Type, CT-3200WP series.

Additional Products in this Category

Tech Support