(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Thickness Model
•Display Method: Digital
•Maximum Measuring Length (Adjustment Range) (mm): 6 ~ 20
•Measuring Range (mm): 0~12
•Insertion Depth (mm): 30
Application | Thickness type | Display Method | Digital | Maximum Measurement Length (Range Selection)(mm) | 6~20 |
---|---|---|---|---|---|
Scale interval minimal display(mm) | 0.01 | Measuring Range(mm) | 0~12 | Probe | 10 mm flat |
Minimum Display(mm) | 0.01 | Insertion Depth(mm) | 30 | JAN Code | 4560120878263 |
Trusco Code | 451-4891 | Mass(g) | 250 | Features | Since it is a digital gauge, the readings can be printed. |
Application | For measuring thickness and outer diameter of metals. Can also be used to measure thickness and outer diameter of nonferrous elements. | Power Supply | Button-type silver oxide battery (SR44) x 1 (Included) |
Please check the type/dimensions/specifications of the part SMD-540S2 in the Dial Gauge - Thickness Type, Digital Display series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy