(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanic Vise with Turntable (2-Way Type) Connector【3 Pieces Per Package】

Mechanic Vise with Turntable (2-Way Type) Connector
  • Volume Discount

Clamp for mechanical vise with turntable.
[Material] Steel

PDF

Part Number

Configured Part Number is shown.

TDWV-165K

 
Part Number
TDWV-165K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

3 Pieces Per Package

1 Pack(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

JAN Code 4989999268355 Trusco Code 445-5568 Compatible Model TDWV-165
Mass(g) 1,440/set

Please check the type/dimensions/specifications of the part TDWV-165K in the Mechanic Vise with Turntable (2-Way Type) Connector series.

Additional Products in this Category

Tech Support