(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Clamp - Heavy Duty SS-C

L Type Clamp - Heavy Duty SS-C
  • Volume Discount

Strong type can be tightened more securely by final wrench tightening using hex hole on screw head. The maximum tightening pressure at 150 mm clamping is 25.0 kN. Heavy-duty adapter can tighten angles up to about 35°.

Part Number

Configured Part Number is shown.

Part Number
SS30C
SS40C
SS50C
SS60C
SS80C
SS100C
SS125C
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4603004989999265712445-50115500
1 Piece(s)Available

8 Days or more

5604004989999265729445-50296060
1 Piece(s)Available

8 Days or more

6605004989999265736445-50376620
1 Piece(s)Available

8 Days or more

7606004989999265743445-50457180
1 Piece(s)Available

8 Days or more

9608004989999265750445-50538300
1 Piece(s)Available

8 Days or more

116010004989999265682445-49879430
1 Piece(s)Available

9 Days or more

141012504989999265699445-499510830

Loading...

  1. 1

Basic Information

Details Type Super Hepi Type Pocket(mm) 175 Frame Dimensions A(mm) 40
Frame Dimensions B(mm) 20 Material Special Steel Features Strong type can be tightened more securely by final wrench tightening using hex hole on screw head. Maximum tightening pressure at 150 mm clamping is 25.0 kN. Strong type adapter can tighten angle up to about 35°.

Additional Products in this Category

Tech Support