(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Strong type can be tightened more securely by final wrench tightening using hex hole on screw head. The maximum tightening pressure at 150 mm clamping is 11.5 kN. Heavy-duty adapter can tighten angles up to about 35°.
Part Number |
---|
S20C12 |
S25C12 |
S30C12 |
S40C12 |
S50C12 |
S60C12 |
Loading...
Pocket(mm) | 120 | Frame Dimensions A(mm) | 27 | Frame Dimensions B(mm) | 13 |
---|---|---|---|---|---|
Material | Special Steel | Features | Strong type can be tightened more securely by final wrench tightening using hex hole on screw head. Maximum tightening pressure at 150 mm clamping is 11.5 kN. Strong type adapter can tighten angle up to about 35°. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy