(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Clamp - Heavy Duty GS-C

L Type Clamp - Heavy Duty GS-C
  • Volume Discount

Strong type can be tightened more securely by final wrench tightening using hex hole on screw head. The maximum tightening pressure at 150 mm clamping is 13.5 kN. Heavy-duty adapter can tighten angles up to about 35°.

Part Number

Configured Part Number is shown.

Part Number
GS25C
GS30C
GS40C
GS50C
GS60C
GS80C
GS100C
GS125C
GS150C
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3882501204989999265392445-46932760
1 Piece(s)Available

8 Days or more

4383001404989999265408445-47072960
1 Piece(s)Available

8 Days or more

5384001204989999265415445-47153200
1 Piece(s)Available

8 Days or more

6385001404989999265422445-47233660
1 Piece(s)Available

8 Days or more

7386001204989999265439445-47313870
1 Piece(s)Available

11 Days or more

9388001404989999265446445-47404620
1 Piece(s)Available

8 Days or more

113810001204989999265361445-46695150
1 Piece(s)Available

12 Days or more

138812501204989999265378445-46775940
1 Piece(s)Available

9 Days or more

163815001204989999265385445-46856650

Loading...

  1. 1

Basic Information

Details Type Heavy Type Frame Dimensions A(mm) 30 Frame Dimensions B(mm) 15
Material Special Steel Features Strong type can be tightened more securely by final wrench tightening using hex hole on screw head. Maximum tightening pressure at 150 mm clamping is 13.5 kN. Strong type adapter can tighten angle up to about 35°.

Additional Products in this Category

Tech Support