(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handheld Lamp

Handheld Lamp
  • Volume Discount

A gear clamp made of nylon glass fiber. Materials can be grasped firmly with the movable clamp. Convenient for gluing and temporary fixing of wood, plastic, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
THC-38
THC-58
THC-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

12838324989999268607445-581972
1 Piece(s)Available

8 Days or more

19558464989999268614445-5827195
1 Piece(s)Available

11 Days or more

228100754989999268591445-5801257

Loading...

  1. 1

Basic Information

Application Convenient for gluing and temporary fixing of wood, plastic, etc. Material Main Body: Nylon Glass Fiber, Grip: Thermoplastic Rubber Features Gear clamp made from nylon glass fibers. Can neatly tuck materials with movable type clasp.
Specifications Color: body/black clasp/orange

Additional Products in this Category

Tech Support