(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Clamp 510R

Chain Clamp 510R
  • Volume Discount

Useful for turning or holding circular or polygonal shape parts.

Part Number

Configured Part Number is shown.

510R

Part Number
510R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 210 Chain Length(mm) 450 Grippable Tube O.D.(mm) 140
JAN Code 4989433506548 Trusco Code 453-5936 Mass(g) 757
Features Useful for turning or holding circular or polygonal shape parts.

Please check the type/dimensions/specifications of the part 510R in the Chain Clamp 510R series.

Additional Products in this Category

Tech Support