(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Curved Jaw-Type Locking Pliers

Curved Jaw-Type Locking Pliers
  • Volume Discount

Curved jaws with teeth capable of securely fixing pipes, etc. Securely holds even the smallest object so the grinding work can be performed.

Part Number

Configured Part Number is shown.

175CR

Part Number
175CR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Maximum Tightening Width(mm) 40 Overall Length(mm) 180 Width(mm) 55
Depth(mm) 18 JAN Code 4989433506395 Trusco Code 453-5804
Mass(g) 330 Features Curved jaws with teeth capable of securely fixing pipes, etc. Securely grabs even the smallest object so the grinding work can be performed.

Please check the type/dimensions/specifications of the part 175CR in the Curved Jaw-Type Locking Pliers series.

Additional Products in this Category

Tech Support