(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, AQDEXZR, Regular

Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, AQDEXZR, Regular
  • Volume Discount

180° flat multifunctional carbide drill.
[Features]
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
· Flat drill for 4D boring depth with excellent drilling performance.
· A centering hole or guide hole is required.
[Applications]
· Countersinking on inclined surfaces and correction of eccentric bores.
· Multifunctional drill that can be used for a wide range of applications, such as thin plate burrless processing, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AQDEXZR0300
AQDEXZR0310
AQDEXZR0320
AQDEXZR0330
AQDEXZR0340
AQDEXZR0350
AQDEXZR0360
AQDEXZR0370
AQDEXZR0390
AQDEXZR0400
AQDEXZR0410
AQDEXZR0420
AQDEXZR0430
AQDEXZR0440
AQDEXZR0450
AQDEXZR0460
AQDEXZR0470
AQDEXZR0480
AQDEXZR0490
AQDEXZR0500
AQDEXZR0510
AQDEXZR0520
AQDEXZR0530
AQDEXZR0540
AQDEXZR0550
AQDEXZR0560
AQDEXZR0570
AQDEXZR0580
AQDEXZR0590
AQDEXZR0600
AQDEXZR0610
AQDEXZR0620
AQDEXZR0630
AQDEXZR0640
AQDEXZR0650
AQDEXZR0660
AQDEXZR0670
AQDEXZR0680
AQDEXZR0690
AQDEXZR0700
AQDEXZR0710
AQDEXZR0720
AQDEXZR0730
AQDEXZR0740
AQDEXZR0750
AQDEXZR0760
AQDEXZR0770
AQDEXZR0780
AQDEXZR0790
AQDEXZR0800
AQDEXZR0810
AQDEXZR0820
AQDEXZR0830
AQDEXZR0840
AQDEXZR0850
AQDEXZR0860
AQDEXZR0870
AQDEXZR0880
AQDEXZR0890
AQDEXZR0900
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Dimensions ℓ2
(mm)
1 Piece(s)Available

8 Days or more

319606
1 Piece(s)Available

8 Days or more

3.121606
1 Piece(s)Available

8 Days or more

3.221606
1 Piece(s)Available

8 Days or more

3.321606
1 Piece(s)Available

8 Days or more

3.423606
1 Piece(s)Available

8 Days or more

3.523606
1 Piece(s)Available

8 Days or more

3.623606
1 Piece(s)Available

8 Days or more

3.725606
1 Piece(s)Available

8 Days or more

3.925606
1 Piece(s)Available

8 Days or more

425606
1 Piece(s)Available

8 Days or more

4.127706
1 Piece(s)Available

8 Days or more

4.227706
1 Piece(s)Available

8 Days or more

4.327706
1 Piece(s)Available

9 Days or more

4.429706
1 Piece(s)Available

8 Days or more

4.529706
1 Piece(s)Available

8 Days or more

4.629706
1 Piece(s)Available

8 Days or more

4.731706
1 Piece(s)Available

8 Days or more

4.831706
1 Piece(s)Available

8 Days or more

4.931706
1 Piece(s)Available

12 Days or more

532706
1 Piece(s)Available

12 Days or more

5.134706
1 Piece(s)Available

8 Days or more

5.234706
1 Piece(s)Available

8 Days or more

5.334706
1 Piece(s)Available

8 Days or more

5.436706
1 Piece(s)Available

8 Days or more

5.536706
1 Piece(s)Available

8 Days or more

5.636706
1 Piece(s)Available

8 Days or more

5.738706
1 Piece(s)Available

10 Days or more

5.838706
1 Piece(s)Available

8 Days or more

5.938706
1 Piece(s)Available

8 Days or more

638706
1 Piece(s)Available

8 Days or more

6.140856
1 Piece(s)Available

8 Days or more

6.240856
1 Piece(s)Available

10 Days or more

6.340856
1 Piece(s)Available

12 Days or more

6.442856
1 Piece(s)Available

10 Days or more

6.542856
1 Piece(s)Available

8 Days or more

6.642856
1 Piece(s)Available

8 Days or more

6.744856
1 Piece(s)Available

8 Days or more

6.844856
1 Piece(s)Available

8 Days or more

6.944856
1 Piece(s)Available

8 Days or more

746906
1 Piece(s)Available

8 Days or more

7.146906
1 Piece(s)Available

8 Days or more

7.246906
1 Piece(s)Available

8 Days or more

7.346906
1 Piece(s)Available

8 Days or more

7.448906
1 Piece(s)Available

8 Days or more

7.548906
1 Piece(s)Available

8 Days or more

7.648906
1 Piece(s)Available

8 Days or more

7.751906
1 Piece(s)Available

8 Days or more

7.851906
1 Piece(s)Available

8 Days or more

7.951906
1 Piece(s)Available

8 Days or more

8511008
1 Piece(s)Available

8 Days or more

8.1521008
1 Piece(s)Available

8 Days or more

8.2521008
1 Piece(s)Available

8 Days or more

8.3521008
1 Piece(s)Available

8 Days or more

8.4541008
1 Piece(s)Available

8 Days or more

8.5541008
1 Piece(s)Available

8 Days or more

8.6541008
1 Piece(s)Available

8 Days or more

8.7561008
1 Piece(s)Available

8 Days or more

8.8561008
1 Piece(s)Available

8 Days or more

8.9561008
1 Piece(s)Available

8 Days or more

9581008

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Carbide Coating Presence Available
Coating Type Other Torsional Angle(°) 20 Coating Details Aqua EX (AlCrTi Film + Lubricating Film)
tip angle(Degree) 180°

Additional Products in this Category

Tech Support