(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pivot Head Star, L-Wrench Set (5 pcs.)

Pivot Head Star, L-Wrench Set (5 pcs.)
  • Volume Discount

•Type Configuration: L-shaped Wrench
•Single Item/Set Classification: Set Product
•Surface Finishing: Mat Chrome Plating
•Material: Chrome Vanadium Steel
•Feature: Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used. The set is store

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SP5-IC-18
SP5-IC-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Set Content Mass
(g)
1 Piece(s)Available

8 Days or more

T40 / T45 / T47 / T50 / T55T40、T45、T47、T50、T55529
1 Piece(s)Available

8 Days or more

T15 / T20 / T25 / T27 / T30T15、T20、T25、T27、T30136

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Single Product/Set Classification Set Product Surface finishing Mat Chrome Plating
Material Chrome Vanadium Steel Features Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used. The set is stored in a sturdy cloth pouch, and can be folded with the wrench inside and does not occupy space.

Additional Products in this Category

Tech Support