(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thermoregulated Soldering Iron HS-26

Thermoregulated Soldering Iron HS-26
  • Volume Discount

Soldering iron for lead-free soldering features an integrated thermoregulation circuit built into the grip and for which the temperature can be regulated using a dial.
[Features]
· With a newly designed thermoregulation circuit and revised bit shape, excellent heat restoration can be achieved even at 50 W.
· The grip cross-section is cut into 3 sections and operability is excellent thanks to the fact that the distance from the grip position to the soldering iron tip is short.
· An abundant selection of 15 types of bits are available.
· Soldering iron features an integrated thermoregulation circuit built into the grip, and recommended for individuals new to soldering.
· With excellent heat conductivity, it has an output that is equivalent to that of 100 W soldering irons despite being the size of a pen.
[Applications]
· By switching to a thick soldering iron tip, work requiring power such as on stained glass, and brass models, as well as wire crafting can also be performed.
· By selecting the appropriate temperature and soldering iron tip, this one product can be used for everything from ultra-small electronic components to large type electrical parts.

Part Number

Configured Part Number is shown.

HS-26

Part Number
HS-26
Part NumberMinimum order quantityVolume DiscountDays to Ship Contents
1 Piece(s)Available

10 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Electric soldering iron (temperature regulated type) Lead-free solder compliant Y Maximum Temperature (°C) 500
Rated Voltage / Frequency 100V 50/60Hz Power Consumption(W) 50 Temperature Setting(°C) 200 to 500
Overall Length(mm) 200 (excluding cord) Mass(g) 75 (excluding cord) Standard bit HS-132
Power Cord(m) 1.5 Features The product has excellent thermal resistance even at 50 W as the bit shape was revised and a newly designed temperature control circuit was installed. The grip has a 3-point grip making it easy to hold. There are a total of 15 bits. Ceramic heater Contents 1 pc.

Please check the type/dimensions/specifications of the part HS-26 in the Thermoregulated Soldering Iron HS-26 series.

Additional Products in this Category

Tech Support